Caterpillar 420FST

Caterpillar 420FST

Price
77,055 USD
Year
2013
Working hours
1830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR01876
Unit NumberEQ00008944
Catalog NumberCU4413135
Manufacturing Year2013
Hours1830 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$ 77,055
Tax-
Price Including Tax-
Features
Additional Information420F BHL ST TIER 4I HRC
AM/FM CD PLAYER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
PRODUCT LINK CELLULAR PL421
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
TIRES, 4WD, BIAS, FIRESTONE
S/N 121000762
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone