Caterpillar 420FST

Caterpillar 420FST

Price
56,488 USD
Year
2013
Working hours
2896 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR01643
Unit NumberE118979
Catalog NumberCU2241247
Manufacturing Year2013
Hours2896 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$56,488
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationSTICK: EXTENDED
DRIVE: 4WD
BUCKET-FRONT/SIZE AND TYPE: 1.4 GP CYD
ENGINE TIER RATING: T4I
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone