Caterpillar 420FST

Caterpillar 420FST

Price
86,267 USD
Year
2013
Working hours
2384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02589
Unit Number450812
Catalog NumberCU2519703
Manufacturing Year2013
Hours2384 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$86,267
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4 ENGINE
COUNTERWEIGHT, 1070 LBS
ENGINE, 74.5KW, C4.4 DITA, T
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
CAB, DELUXE, AC
HYDRAULICS, MP, 6FCN/8BNK, S
PT, 4WD, STD SHIFT
COLD WEATHER PACKAGE, 120V H
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
TIRES, 4WD, BIAS, FIRESTONE
BUCKET-GP, 1.25 CYD
CUTTING EDGE, TWO PIECE
BUCKET-HD, 24", 6.2 CFT
SERIALIZED TECHNICAL MEDIA KIT
AS IS/ AS RECEIVED
AM/FM RADIO / CD PLAYER
0P0800/2052
COUPLER, PG, MANUAL, DUAL LOCK
DC24S COMPACTION WHEEL
PRICE CHANGED 8/24/18 NEW ENGINE
CONTACT GD W/QUESTIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodCab
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCooling test on warmer day
engine
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Fair
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Poornot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Aux hyds on front only
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Adjust e stick
front bucket
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 24in
tires
  • 12.5/80-18
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone18NoYesNo
Left RearFirestone26NoNoNo
Right FrontFirestone19NoNoNo
Right RearFirestone26NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone