Caterpillar 420FST

Caterpillar 420FST

Price
60,000 USD
Year
2012
Working hours
3311 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR00317
Unit NumberU3038
Catalog NumberCU4369808
Manufacturing Year2012
Hours3311 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$60,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Machine is straight, machine needs cleaned
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBottom cushion is torn and needs replaced or a seat cover
  • Good
  • Good
  • GoodWiper blades need replaced
engine
  • No
  • YesValve cover gasket is damp (1)
  • No
  • No
  • Engine has good power
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNormal
  • No
  • Yes
  • Yes
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cools normal
electrical, starting and charging system
  • Good
  • PoorBatteries were dead, had to jump start, ran machine for two hours shut it off tried to start machine and it would turn over
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Batteries need replaced
transmission
  • Good
  • Yes
  • No
  • Yes
  • No
  • Transmission functions normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Steering functions normal
brake
  • Brakes are functional
  • Good
  • Good
  • No
  • Holds in 2nd gear stall
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodJoysticks function normal but adjustable console does not move
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulics function normal
comments, misc. repairs, general remarks
  • Machine will need cleaned, a level 4PM service, wiper blades need replaced, joystick console cable needs replaced, valve cover gasket needs replaced, batteries need replaced, and bottom cushion needs replaced
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • Fair3/16" of play in joints
  • Good
  • Good
  • Good
  • Fair3/16" of play in joints
  • Good
  • Good
  • Good
  • Boom & stick will go again
front bucket
  • Good
  • Cat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 1.25 CYD
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • CAT
  • 24"
  • ID# X34403
tires
  • No
  • 12.5/80-18
  • Tires will go again
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear1651NoNoNo
Left RearSolideal2264NoNoNo
Right FrontGoodyear1651NoNoNo
Right RearGoodyear2264NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone