Caterpillar 420FST

Caterpillar 420FST

Price
59,000 USD
Year
2015
Working hours
783 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR05175
Unit NumberSKR5175
Catalog NumberCU2562352
Manufacturing Year2015
Hours783 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Additional InformationBEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.4 CYD
CANOPY, BASE
COUNTERWEIGHT, 1070 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • GoodScratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodScratches
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • GoodPink
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • No
  • No
  • Four speed manual
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • TAXABLE
boom & stick
  • Good
  • FairLight wear
  • Good
  • Good
  • GoodLight Wear
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • FairWear
  • FairLight Wear
rear bucket
  • Good
  • Good
  • Good
  • 18"
tires
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone13NoYesYes
Left RearFirestone19NoYesYes
Right FrontFirestone11NoYesYes
Right RearFirestone19NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone