Caterpillar 420FIT

Caterpillar 420FIT

Price
82,722 USD
Year
2014
Working hours
3917 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberLKH00313
Catalog NumberCU4354203
Manufacturing Year2014
Hours3917 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$82,722
Tax-
Price Including Tax-
Features
Accessories
AUTO SHIFTAUTO SHIFT
4-WHEEL DRIVE4-WHEEL DRIVE
Additional Information1.31 YD GP BKT
340/80R18 FRT & 19.5L-24 REAR TIRES ... 50%
530LB COUNTER WEIGHT
AUX HYDRAULICS
CLEAN UP BUCKET
DELUXE CAB
DIG BUCKET
EXTENDA HOE
FLIP OVER STAB PADS
HYDRAULIC QUICK COUPLER
PT, 4WD, AUTOSHIFT, SERIALIZED TECH MEDIA KIT
RIDE CONTROL
SERIALIZED TECH MEDIA KIT
CLEAN UP
1.31 YD AUX HYDRAULICS
340/80R18 FRT 19.5L-24 REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone