Caterpillar 420FIT

Caterpillar 420FIT

Price
59,500 USD
Year
2012
Working hours
2661 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ00466
Unit NumberCME000892
Catalog NumberCU4315327
Manufacturing Year2012
Hours2661 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$59,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fairsome minor scarring
  • Fairsome scuff marks on left side from hoses rubbing
  • Good
  • Good
  • Good
  • Fairmetal portion of hood bent
  • Good
  • Fairsome scarring and wear, some flaking paint on inside of lower loader frame arms
  • Good
  • Fairmultiple dents
  • Poordamaged
  • Fairstep mounting flanges bent
  • Poormounting brackets bent
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Poorleft glass broken
  • Goodworking
  • Good
  • Poorlower covering torn
  • Good
  • Fairlabels are faded
  • cant depress push buttons to open storage compartments to look for manuals
engine
  • Poordirty
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • no warnings present
  • no color
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Novery light oil film on transmission
  • No
steering
  • Good
  • Fairhas split in plastic cover
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
  • 3rd forward and reverse
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome wetness around seals on right side
  • Good
  • Good
  • Good
  • Good
  • Fairbuild up around cap
  • Good
  • No
comments, misc. repairs, general remarks
  • could not drive machine to check trans. or brakes
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Goodsome minor roll over on boom edges from bucket scraping
  • Fairminor wear in boom pins
  • Good
  • Goodsome wear in outrigger pins
  • Good
  • Good
  • Good
  • Fairsome wear in pins
  • Poorinop.
front bucket
  • Good
  • Good
  • Good
  • Fairworn badly on corners, can be flipped
  • Good
  • Good
  • Good
  • Yes
  • 1.31 YD.
  • DD100603563, CAT
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Fairadapters worn, missing one adapter
  • CAT
  • 23"
tires
  • 50
  • 12.5/80-18
  • left front tire off machine at repair shop
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSamson90
Left RearAllaince50NoNoNo
Right FrontSamson50NoNoNo
Right RearAllaince50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone