Caterpillar 420FIT

Caterpillar 420FIT

Price
121,000 USD
Year
2014
Working hours
812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ02714
Unit Number441881
Catalog NumberCU2513142
Manufacturing Year2014
Hours812 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$121,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationTHUMB, TINE, A 4
WITH (5) 49" C2 TINES AND
SPLIT BACK HEAVY DUTY BALE FORK
THUMB, HYDRAULIC ARR, W/O TINE
FREIGHT/INCOMING/$208
CAT BOLT-ON IT MOUNT
REPRICED JV/8/11/17
0P0800
CARRIAGE, FORK
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
FORK TINE, 2" X 5" X 54"
CAT CERTIFIED USED
C4.4 ENGINE
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD BIAS, GOODYEAR
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
BUCKET-HD ROCK, 24", 7.0 CFT
LINES, COMBINED AUX, E-STICK
COLD WEATHER PACKAGE, 120V HRC
PLATE GROUP - BOOM WEAR
KIT, HYD COUPLERCPFSERIES
COUPLER PG HYD DUAL LOCK
LINES, CONNECTOR
BRACKET, MOUNTING
GUARD, STABILIZER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • CAT CERTIFIED USED
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
front bucket
  • Good
  • Good
  • 1.4 CYD
rear bucket
  • Good
  • Good
  • FairMISC DENTS
  • Good
  • 24"
tires
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOODYEAR50NoYesYes
Left RearGoodyear50NoYesNo
Right FrontGOODYEAR50NoYesNo
Right RearGoodyear50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone