Caterpillar 420FIT

Caterpillar 420FIT

Price
65,000 USD
Year
2014
Working hours
2991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ02796
Unit NumberE141612
Catalog NumberCU4303511
Manufacturing Year2014
Hours2991 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$65,000
Tax-
Price Including Tax-
Features
Accessories
FORKSFORKS
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationDRIVE:
AUX. HYDRAULICS
ROPS: 24"
BUCKET-REAR/SIZE: 24"
INTEGRATED TOOL CARRIER
STICK:
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGrill bent and ripped .
  • FairBoth rubber bumpers are cracked and broken
  • Good
  • FairRight and left steps are bent
  • Yes
  • YesEngine, transmission and hydraulic
safety items
  • Good
  • Good
  • Good
  • FairSeat belt date tag is expired. 9/14
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • YesOMM has been wet
  • YesCD
  • YesSafety manual has been wet
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • GoodKnob on steering wheel is broken
  • Good
  • Good
brake
  • Good
  • Good
  • No
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSwing cylinders lower pins have some movement
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • Yes53” forks
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront axle has back and forth movement
  • Good
  • Good
  • No
boom & stick
  • Good
  • FairPin and bearing have some wear and movement
  • Good
  • Good
  • FairE Stick has movement
  • Good
  • Good
  • FairBottom pin has some movement
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPins and bushing are worn with some movement
  • 1.51yd. 95”
  • Tag not legible
rear bucket
  • Good
  • FairBucket linkage is worn with some movement
  • FairT pin has broken ear
  • Good
  • PoorMissing one tooth and all other teeth are worn short
  • No
  • Cat. No tag
  • 24”
tires
  • No
  • 47.06%
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle1647NoYesYes
Left RearFirestone1544NoYesYes
Right FrontCarlisle1647NoYesNo
Right RearFirestone1750NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone