Caterpillar 420FIT

Caterpillar 420FIT

Price
117,000 USD
Year
2013
Working hours
623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ01353
Unit NumberJWJ1353
Catalog NumberCU2050087
Manufacturing Year2013
Hours623 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$117,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 3 ORDER
STICK, EXTENDABLE, 14FT
PT, 4WD, AUTOSHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES 4WD COMBINATION MI/FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COUPLING, QUICK DISCONNECT
LINES, COMBINED AUX, E-STICK
COLD WEATHER PACKAGE, 120V HRC
PLATE GROUP - BOOM WEAR
STORAGE, GP-BOX
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
BUCKET-GP, 1.31 CYD, IT
BUCKET-HD, 24", 6.2 CFT
CUTTING EDGE, TWO PIECE, WIDE
FORK TINE, 2" X 5" X 54"
CARRIAGE, FORK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone