Caterpillar 420FIT

Caterpillar 420FIT

Price
94,750 USD
Year
2013
Working hours
1941 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ01349
Unit NumberJWJ1349
Catalog NumberCU1892066
Manufacturing Year2013
Hours1941 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$94,750
Tax-
Price Including Tax-
Features
Additional Information*420F BHL IT TIER 4I HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW, C4.4 DITA, T4I
*STICK, EXTENDABLE, 14FT
*RIDE CONTROL
*STORAGE, GP-BOX
*CAB, DELUXE, AC
*HYDRAULICS, MP, 6FCN/8BNK, IT
*PT, 4WD, AUTOSHIFT
*COLD WEATHER PACKAGE, 120V HRC
LANE 1 ORDER
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
BUCKET-HD, 24", 6.2 CFT
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
PLATE GROUP - BOOM WEAR
PACK, DOMESTIC TRUCK
KIT, HYD, COMBINED
RUST PREVENTATIVE APPLICATOR
CUTTING EDGE, TWO PIECE,WIDE
BUCKET-GP, 1.31 CYD, IT
CARRIAGE, FORK
FORK TINE, 2" X 5" X 54"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone