Quick Search

CAT 420F 4ETCB

CAT 420F 4ETCB

Year
2015
Working hours
5,846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Fairbanks, AK
+1 406 656 0202
Show phone number
Basic information
BrandCAT 420F 4ETCB
N C Machinery Co.
Categorybackhoe loader
Serial NumberJWJ03107
Unit Number16G00106
Catalog Number4347248
Year2015
Hours5,846 h
CountryUnited States
LocationFAIRBANKS, United States
Pricing
Price Excluding Tax72,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBEACON, MAGNETIC MOUNT
COLD WEATHER PACKAGE, 120V HRC
COUPLER, PG, MANUAL, DUAL LOCK
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, COMBO, FIRESTONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering