Caterpillar 420FIT

Caterpillar 420FIT

Price
95,500 USD
Year
2015
Working hours
1594 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ03059
Unit Number436648
Catalog NumberCU4296909
Manufacturing Year2015
Hours1594 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$95,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0800/1265 KCW 5/17/18
AM/FM RADIO-CD PLAYER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 CYD, IT
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
PT, 4WD, AUTOSHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone