Caterpillar 420FIT

Caterpillar 420FIT

Price
96,000 USD
Year
2013
Working hours
1194 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ01363
Unit Number428506
Catalog NumberCU4391728
Manufacturing Year2013
Hours1194 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$96,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0800/1188 MWL 10/15/18
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 CYD, IT
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
NEW FIRESTONE TIRES
PT, 4WD, AUTOSHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
DFPW/$6,275.00
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMISC CRACK
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
  • NORMAL
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • No
  • Yes
steering
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • NEW TIRES
  • NEW FRONT BUCKET
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • FairWORN
  • Good
  • Fair
  • FairWORN
  • Good
  • 24"
tires
  • 12.5/80-18
  • NEW
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFIRESTONE100NoNoNo
Right FrontFIRESTONE100NoNoNo
Right RearFIRESTONE100NoNoNo
Left FrontFIRESTONE100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone