Caterpillar 420FIT

Caterpillar 420FIT

Price
72,500 USD
Year
2014
Working hours
2661 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ02057
Unit NumberM431885
Catalog NumberCU2008214
Manufacturing Year2014
Hours2661 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$72,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
LINES, COMBINED AUX, E-STICK
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
COUPLER, PG, MANUAL, DUAL LOCK
BUCKET-GP, 1.31 CYD, IT
CUTTING EDGE, TWO PIECE,WIDE
FORK TINES, 2.5 X 5 X 53 "
0P0800/ 2265 MWL 1/19/18
CARRIAGE, FORK
BUCKET, HD ROCK 7.O CFT
BUCKET-DC, 54", 14.8 CFT IN
KIFCO 4 TINE BALE FORKS IN
W/ EXTENSIONS IN
USE WITH CAT 420 IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone