Caterpillar 420FIT

Caterpillar 420FIT

Price
94,000 USD
Year
2014
Working hours
1321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ02100
Unit NumberEQ038463
Catalog NumberCU2508285
Manufacturing Year2014
Hours1321 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$94,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
Additional InformationAUTOSHIFT
CAB, DELUXE, AC
CAT BUCKET-GP, 1.31 CYD, IT
CAT BUCKET-HDR, 24"
COLD WEATHER PACKAGE, 120V HRC
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone