Caterpillar 420FIT

Caterpillar 420FIT

Price
85,000 USD
Year
2014
Working hours
1396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ02160
Unit NumberJWJ02160
Catalog NumberCU4312157
Manufacturing Year2014
Hours1396 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$85,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBELT, SEAT, 2" SUSPENSION
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
COUPLING, QUICK DISCONNECT
ENGINE, 74.5KW, C4.4 DITA, T4I
FENDERS, FRONT
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STORAGE, GP-BOX
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone