Caterpillar 420FIT

Caterpillar 420FIT

Price
110,000 USD
Year
2015
Working hours
891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ03157
Unit NumberJWJ3157
Catalog NumberCU2444558
Manufacturing Year2015
Hours891 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSTICK, EXTENDABLE, 14FT
PT, 4WD, AUTOSHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES 4WD COMBINATION MI/FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
BUCKET-HC SOIL, 24", 8.5 CFT
COUPLING, QUICK DISCONNECT
LINES, COMBINED AUX, E-STICK
PRODUCT LINK, SATELLITE PL321
COLD WEATHER PACKAGE, 120V HRC
PLATE GROUP - BOOM WEAR
CARRIAGE, FORK
STORAGE, GP-BOX
BUCKET-GP, 1.31 CYD, IT
FORK TINE, 2" X 5" X 54"
PACK, DOMESTIC TRUCK
CUTTING EDGE, TWO PIECE,WIDE
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
COUPLER, PG, MAN.D.LOCK, BHL F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone