Caterpillar 420FIT

Caterpillar 420FIT

Price
72,000 USD
Year
2013
Working hours
2654 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ01018
Catalog NumberCU2575627
Manufacturing Year2013
Hours2654 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$72,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information4-WHEEL DRIVE
BUCKET, MP
BUCKET, REAR
CONTROLS, JOYSTICK
ENGINE ENCLOSURES
INTEGRATED TOOLCARRIER
LIGHTING
OROPS
STICK, STANDARD
ULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairdull, scarpes & scratches, some surface rust in spots.
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fairsymbols on switches have faded away
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • GoodThe tilt kickout works.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
comments, misc. repairs, general remarks
  • Fair Retail machine.
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Fairlarge dent in back of bucket, cracked open where dent is
  • Good
  • Good
  • Fairhave wear
  • 24 in
tires
  • No
  • 45
  • 12.5/80-18
  • 19.5L 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam70NoNoNo
Left RearTitan20NoNoNo
Right FrontGalaxy70NoNoNo
Right RearTitan20NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone