Caterpillar 420FIT

Caterpillar 420FIT

Price
151,466 USD
Year
2014
Working hours
1349 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ02322
Unit NumberM435178
Catalog NumberCU2415359
Manufacturing Year2014
Hours1349 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$151,466
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
COUNTERWEIGHT, 1070 LBS
ENGINE, 74.5KW, C4.4 DITA, T
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
CAB, DELUXE, AC
HYDRAULICS, MP, 6FCN/8BNK, I
PT, 4WD, AUTOSHIFT
COLD WEATHER PACKAGE, 120V H
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
TIRES, 4WD, BIAS, FIRESTONE
BUCKET-HC SOIL, 24", 8.5 CFT
THUMB HYDRAULIC ARR W/O TINE
THUMB, TINE, A 5
KIT HYD COMBINED 14F TEST
COUPLER PG MANUAL DUAL LOCK
KIT HOE COUPLING Q-DISCON
BUCKET-MP 1.3 CYD W/ BOCE IT
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone