Caterpillar 420FIT

Caterpillar 420FIT

Price
78,314 USD
Year
2015
Working hours
2104 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ03177
Unit Number0JWJ03177
Catalog NumberCU4345105
Manufacturing Year2015
Hours2104 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$78,314
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 CYD, IT
BUCKET-HD, 24", 6.2 CFT
CANOPY, BASE
CARRIAGE, FORK
COUNTERWEIGHT, 530 LBS
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
FORK TINE, 2" X 5" X 54"
GUARD, STABILIZER
HYDRAULICS, MP, 5FCN/7BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, STD STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone