Caterpillar 420FIT

Caterpillar 420FIT

Price
46,931 USD
Year
2012
Working hours
6153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ00321
Unit Number800049586
Catalog NumberCU4329586
Manufacturing Year2012
Hours6153 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$46,931
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, MPBUCKET, MP
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
PATTERN CHANGER
REAR COUPLER
TIER 4 INTERIM
*COLD WEATHER PACKAGE, 120V HRC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • tres sale
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRouillé - Rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Fair
  • Good
  • FairBarrure porte de droite saisi - right door lock seised
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • GoodRouge - Red -50f
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Normal
  • Normal
  • No
  • Yes3/4
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Yes1075-05 sur ecm moteur - 1075-05 on ecm motor
  • Yes
  • YesPas de bouteille - No bootle
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2050 rpm
  • Yes
  • No
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • YesCoulisse a la valve de frein - Leak brake valve
  • 2e service brake; frein de stationnement ne tient pas en 4e - 2 gear service brake, parking brake doesnt hold in 4 gear
hydraulics
  • Poor
  • Good
  • Good
  • Good
  • PoorBoyau sous body valve loader coule; hose accouplement rapide ecraser - Hose under body valve leaking, hose quick coupler squeeze
  • Fairloose
  • Good
  • FairLoose
  • Good
  • Good
  • Good
  • Good
  • FairLoose rod end - Minor play rod end
  • Good
  • Good
  • FairUn peu loose rod end - minor play rod end
  • Good
  • Fairloose
  • Yes
  • Boyaux endomagée entre stick et boom, support plié- Hoses damadge between stick and boom , bent braket
comments, misc. repairs, general remarks
  • Vien avec un godet arriere 24
axles / final drives
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • PoorBeaucoup de loose entre chassis ,patte de stabilisateur et entre cylindre et chassis - Major play between frame, outriggers, cylinder and frame
  • Good
  • Good
  • Good
  • FairUn peu de loose rod end cylindre swing , beaucoup de loose pin du haut swing frame et barrure manquante - Minor play rod end swing cylinder, major play upper swing frame pin, lock is missing
  • Good
  • FairPied du boom un peu loose - Minor play bottom boom
  • Fair
  • PoorStick extensible tres loose - Extendable stick major play
emissions
  • No
front bucket
  • Good
  • Good
  • Good
  • Good
  • Fairloose
  • Fairloose
  • Fairloose
  • Yes
rear bucket
  • Good
  • Yes
tires
  • No
  • Arriere/rear 42% avant /front -+35%
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYesNoNo
Left RearBKT TR4611644NoNoNo
Right FrontYesNoNo
Right RearBKT TR4611541NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone