Caterpillar 420FIT

Caterpillar 420FIT

Price
80,530 USD
Year
2014
Working hours
2157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ02023
Unit Number0JWJ02023
Catalog NumberCU2297040
Manufacturing Year2014
Hours2157 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$80,530
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationENDS: 28DEC2019 - 2716 HOURS

BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
CANOPY, BASE
COUNTERWEIGHT, NONE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 5FCN/7BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone