Caterpillar 420FIT

Caterpillar 420FIT

Price
117,300 USD
Year
2013
Working hours
5315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ01202
Unit Number13A19076
Catalog NumberCU1861203
Manufacturing Year2013
Hours5315 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$117,300
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBEACON, MAGNETIC MOUNT
BUCKET-GP, 1.5 CYD, IT
BUCKET-HD, 24", 6.2 CFT
C4.4 ENG SN:C7N10514
CUTTING EDGE, TWO PIECE,WIDE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLING, QUICK DISCONNECT
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, FUEL TANK
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
CAB, DELUXE, AC
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SN:DJ80802069
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
THUMB, HYDRAULIC, A 5
TIRES, 4WD, COMBO, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone