Caterpillar 420F2ST

Caterpillar 420F2ST

Price
87,584 USD
Year
2016
Working hours
815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC01511
Unit NumberE132711
Catalog NumberCU2576844
Manufacturing Year2016
Hours815 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$87,584
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationTIRE SIZE FRONT: 12.5 80
PRODUCT LINK: 1.5 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE REAR: 19.5L 24
STICK:
ROPS: 19.5L 24
DRIVE: 1.5 CYD GP
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone