Caterpillar 420F2ST

Caterpillar 420F2ST

Price
94,500 USD
Year
2017
Working hours
330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC01929
Unit Number18G00212
Catalog NumberCU4310660
Manufacturing Year2017
Hours330 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$94,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FS
AIR CONDITIONER, T4
BEACON, MAGNETIC MOUNT
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE
ENG SN W7N17460 MSO 5ZLVG
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PINS, SPARE
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RADIO & CD PLAYER
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
PRODUCT LINK, SATELLITE PL631E
BUCKET-GP, 1.4 YD3, PO
COUPLER, PG, MAN.D.LOCK, BHL F
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • cold starts well- good power
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Billings store 5-2018
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • New 24" with no ID number - serial= BL161124296
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 95% remaining rubber
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone