Caterpillar 420F2ST

Caterpillar 420F2ST

Price
102,500 USD
Year
2016
Working hours
1210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00902
Unit Number455331
Catalog NumberCU4295800
Manufacturing Year2016
Hours1210 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$102,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional InformationSTABILIZER PADS, FLIP-OVER
AM-FM RADIO / CD PLAYER
2016 CATERPILLAR 420F2 BACKHOE
PT, 4WD, STD SHIFT
C4.4
0P0800 / 684 /02-13-18
CLEAN EMISSIONS MODULE,TIER4
COLD WEATHER PACKAGE, 120V H
BELT, SEAT, 2" SUSPENSION
RUST PREVENTATIVE APPLICATOR
CUTTING EDGE, TWO PIECE
TRANSMISSION AND DRIVE LINE
ENGINE, 74.5KW,C4.4 ACERT, T
COUNTERWEIGHT, 1015 LBS
BUCKET-HD, 24", 6.2 CFT
STICK, EXTENDABLE, 14FT
HYDRAULICS, MP, 6FCN/8BNK, S
SEAT, DELUXE FABRIC
AS IS / AS RECEIVED
AIR CONDITIONER, T4
CAB, DELUXE
TIRES, 12.5 80/19.5L-24, FS
BUCKET-GP, 1.30 YD3, PO
KIT, HYD, COMBINED, 14FT E-STK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRight step bent
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24"
tires
  • No
  • 12.5/80-18 nylon
  • 19.5L-24 nylon
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1015NoNoNo
Left RearFirestone2875NoNoNo
Right FrontFirestone1015NoNoNo
Right RearFirestone2875NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone