Caterpillar 420F2ST

Caterpillar 420F2ST

Price
75,164 USD
Year
2015
Working hours
1583 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00156
Unit NumberE127577
Catalog NumberCU2529527
Manufacturing Year2015
Hours1583 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$75,164
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationPRODUCT LINK: INCLUDES
ROPS: OPEN
DRIVE: 4WD
STICK: EXTENDED
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone