Caterpillar 420F2ST

Caterpillar 420F2ST

Price
91,540 USD
Year
2016
Working hours
566 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC01513
Unit NumberE132709
Catalog NumberCU2571565
Manufacturing Year2016
Hours566 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$91,540
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationTIRE SIZE FRONT: 12.5 80
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
TIRE SIZE REAR: 19.5L 24
ENGINE TIER RATING: T4F
PRODUCT LINK: INCLUDES
DRIVE: 4WD
STICK: EXTENDED
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone