Caterpillar 420F2ST

Caterpillar 420F2ST

Price
102,500 USD
Year
2016
Working hours
1070 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00899
Unit Number455333
Catalog NumberCU4295799
Manufacturing Year2016
Hours1070 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$102,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional InformationCAB, DELUXE
COLD WEATHER PACKAGE, 120V H
BUCKET-GP, 89" 1.30YD3
KIT, HYD, COMBINED, 14FT E-STK
ENGINE, 74.5KW,C4.4 ACERT, T
TRANSMISSION AND DRIVE LINE
AIR CONDITIONER, T4
0P0800 / 676 / 02-14-18
SEAT, DELUXE FABRIC
TIRES, 12.5 80/19.5L-24, FS
STICK, EXTENDABLE, 14FT
STABILIZER PADS, FLIP-OVER
HYDRAULICS, MP, 6FCN/8BNK, S
BUCKET-HD, 24", 6.2 CFT
C4 ENGINE
AM-FM RADIO / CD PLAYER
CLEAN EMISSIONS MODULE
COUNTERWEIGHT, 1015 LBS
2016 CATERPILLAR 420F2 BACKHOE
PT, 4WD, STD SHIFT
AS IS/ AS RECEIVED
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • PoorTeeth missing
  • 24"
tires
  • No
  • 12.5/80-18 nylon
  • 19.5L-24 nylon
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1650NoNoNo
Left RearFirestone3075NoNoNo
Right FrontFirestone1140NoNoNo
Right RearFirestone3075NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone