Caterpillar 420F2ST

Caterpillar 420F2ST

Price
106,000 USD
Year
2015
Working hours
701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00162
Unit Number438522
Catalog NumberCU2248773
Manufacturing Year2015
Hours701 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$106,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
PRODUCT LINK,PL631E,SATELLITE
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, GP, 6FCN/8BNK, ST
CAB, DELUXE
SEAT, DELUXE FABRIC
BELT, SEAT, 2" SUSPENSION
AIR CONDITIONER, T4
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
BUCKET-GP, 89" 1.30YD3
COUPLER, PG, MANUAL, DUAL LOCK
AM/FM RADIO-CD PLAYER
CUTTING EDGE, TWO PIECE
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
INCLUDES UP TO A 24" GP BUCKET
PRICE CHG:07/06/17 VIA FIXASKPRC
0P0800/373 MWL 6/18/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone