Caterpillar 420F2ST

Caterpillar 420F2ST

Price
90,850 USD
Year
2015
Working hours
489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00550
Unit NumberDG000122
Catalog NumberCU2587296
Manufacturing Year2015
Hours489 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$90,850
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Goodcanopy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome is pilling off and there is some rust on the stick
  • Fairdirty
  • Good
  • Fairthe step on the right side is bent
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Fairdirty
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 3and4
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • it is missing the center cap for the steering wheel
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Goodjust some missing paint and a little rust
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
rear bucket
  • the bucket on the machine is not going with the machine Mr Trotter has a 24 inches bucket going withe machine and it is not at the job
tires
  • No
  • 55
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontgood year60
Left Reargood year50
Right Frontgood year60
Right Reargood year50
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone