Caterpillar 420F2ST

Caterpillar 420F2ST

Price
95,400 USD
Year
2016
Working hours
372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC01052
Unit Number17G00116
Catalog NumberCU2478809
Manufacturing Year2016
Hours372 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$95,400
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, ST
CAB, DELUXE
SEAT, DELUXE FABRIC
SEAT BELT, 3" SUSPENSION
AIR CONDITIONER, T4
TIRES, 340 80R18/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
CUTTING EDGE, TWO PIECE
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
COUPLING,QD,THREADED WITH CAPS
BEACON, MAGNETIC MOUNT
LINES, COMBINED AUX, E-STICK
PLATE GROUP - BOOM WEAR
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
RADIO & CD PLAYER
RUST PREVENTATIVE APPLICATOR
BH BUCKET 18"
ENG SN W7N05601 MSO 5BCKB
COUPLER, PG, MAN.D.LOCK, BHL F
BUCKET-GP, 1.4 YD3, PO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesRequired as of 3-6-17
safety items
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Nice machine with: AC, ride control, air ride seat, aux. hyd. plumbed to front and rear.
  • Billings store 3-6-17
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • NEW 18" bucket= 16G0805BT
tires
  • 95%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone