Caterpillar 420F2ST

Caterpillar 420F2ST

Price
105,340 USD
Year
2017
Working hours
546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC02233
Unit NumberE140722
Catalog NumberCU4280964
Manufacturing Year2017
Hours546 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$105,340
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationTIRE SIZE REAR: 19.5L 24
TIRE SIZE FRONT: 12.5 80
ENGINE TIER RATING: T4F
AIR CONDITIONING
AUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.3 CYD MP
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
STICK: EXTENDED
DRIVE: 4WD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone