Caterpillar 420F2ST

Caterpillar 420F2ST

Price
92,000 USD
Year
2015
Working hours
793 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00600
Unit NumberHWC00600
Catalog NumberCU4290399
Manufacturing Year2015
Hours793 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$92,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
FENDERS, FRONT
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PINS, SPARE
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR PL641
PT, 4WD, STD SHIFT
RADIO & CD PLAYER, BLUETOOTH
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, GY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
safety items
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Feb 2015
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/A
engine
  • FairPrimary needs to be blown out with air
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N/A
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • N/A
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • No
  • N/A
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
brake
  • Good
  • Good
  • No
  • 1st
  • N/A
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • N/A
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
emissions
  • Good
  • No
  • Full
  • N/A
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 1.4 cuyd
  • N/A
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoManual
  • N/A
tires
  • No
  • 55%
  • N/A
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front55NoYesYes
Left Rear55NoYesYes
Right Front55NoYesYes
Right Rear55NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone