Caterpillar 420F2ST

Caterpillar 420F2ST

Price
95,000 USD
Year
2015
Working hours
224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00599
Catalog NumberCU4357350
Manufacturing Year2015
Hours224 h
CountryUnited States
LocationFountaintown, IN
Pricing
Price Excluding Tax$95,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
FORKSFORKS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
FRONT COUPLER
PATTERN CHANGER
REAR COUPLER
TIER 4 FINAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeft rear fender busted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft rear fender busted
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • FairLeft door shock missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Yes
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • Good
  • FairWear pads need shimmed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • Good
  • Good
  • No
  • 3/4
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 24”
tires
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone2681NoNo
Left RearFirestone3297NoNo
Right FrontFirestone2578NoNo
Right RearFirestone3297NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone