Caterpillar 420F2ST

Caterpillar 420F2ST

Price
82,044 USD
Year
2015
Working hours
1227 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00702
Catalog NumberCU4354217
Manufacturing Year2015
Hours1227 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$82,044
Tax-
Price Including Tax-
Features
Accessories
BUCKET, MPBUCKET, MP
Additional InformationCLEAN UP BUCKET
DIG BUCKET
EXTENDA HOE
12.5/80-18 FRONT & 19.5L-24 REAR TIRES ... 60%
UNDERCARRIAGE ... 60%
12.5/80-18 FRONT 19.5L-24 REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone