Caterpillar 420F2ST

Caterpillar 420F2ST

Price
90,436 USD
Year
2016
Working hours
685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC01255
Unit NumberE130301
Catalog NumberCU2569721
Manufacturing Year2016
Hours685 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$90,436
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationTIRE SIZE REAR: 19.5L 24
ENGINE TIER RATING: T4F
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
TIRE SIZE FRONT: 12.5 80
ROPS: OPEN
PRODUCT LINK: INCLUDES
DRIVE: 4WD
STICK: EXTENDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone