Caterpillar 420F2ST

Caterpillar 420F2ST

Price
88,780 USD
Year
2016
Working hours
741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC01222
Unit NumberE130299
Catalog NumberCU2569731
Manufacturing Year2016
Hours741 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$88,780
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationPRODUCT LINK: INCLUDES
ROPS: OPEN
DRIVE: 4WD
STICK: EXTENDED
TIRE SIZE REAR: 19.5L 24
TIRE SIZE FRONT: 12.5 80
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
ENGINE TIER RATING: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone