Caterpillar 420F 4

Caterpillar 420F 4

Price
66,000 USD
Year
2017
Working hours
429 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4
Categorybackhoe loader
Serial NumberHWC02463
Unit NumberHWC2463
Catalog NumberCU4427304
Manufacturing Year2017
Hours429 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$ 66,000
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
CANOPY, BASE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
BUCKET-GP, 1.4 YD3, PO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Nice looking machine
  • GoodCab looks good and clean
  • Good
  • Good
  • GoodEnclosure looks good. Exhaust tip is bent a little on the end
  • GoodLooks good
  • Good
  • Good
  • Good
  • GoodOutrigger street pads have some wear on them but not time to replace them yet
  • GoodMachine still looks almost new
  • Good
  • Good
  • GoodGrill looks good
  • Good
  • GoodLooks good and straight
safety items
  • Yes
  • Yes
  • Yes
  • Safety items look good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • GoodConsoles look good
  • GoodGauges work good
  • Good
  • Good
  • Good
  • GoodSeat looks good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Engine starts and runs real good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Cooling system looks good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Electrical system works good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Transmission shifts real good
  • Good
  • Good
  • Good
  • Good
steering
  • machine steers real good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Brakes work good
  • Good
  • Good
hydraulics
  • No
  • Hydraulic system works and looks real good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Cat bucket
  • Front bucket still looks real good
  • GoodBottom still looks real good
  • Good
  • GoodCutting edge still has a lot of life left in it
  • Good
  • Good
final drives
  • No
  • Final drives look good and no leaks were found
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Nice looking machine that starts, runs and operates real good.
boom & stick
  • boom and stick are still tight
  • Goodboom and stick are still tight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • 18” Cat bucket
  • Rear bucket still looks real good
  • GoodBucket bottom looks real good
  • Good
  • Good
  • GoodBucke teeth still has considerable life left in them
tires
  • Front tires 12.5/80-18 Rear tires 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone16NoYesNo
Left RearFirestone26NoNoNo
Right FrontFirestone14NoYesNo
Right RearFirestone24NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone