Caterpillar 420F2IT

Caterpillar 420F2IT

Price
99,900 USD
Year
2017
Working hours
444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01574
Unit Number18G00200
Catalog NumberCU4310667
Manufacturing Year2017
Hours444 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$99,900
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBEACON, MAGNETIC MOUNT
CAB, DELUXE
COUNTERWEIGHT, 530 LBS
COUPLER, PG, MANUAL, DUAL LOCK
ENG SN W7N17511 MSO ZMKZ
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, SATELLITE,PL631E
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80R18/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • 95% tires
  • Rear bkt= 18"- 16G0793BT / front bkt= 16G0927BT
  • Only 293 hours- very good condition- Billings main store 3-30-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone