Caterpillar 420F2IT

Caterpillar 420F2IT

Price
88,136 USD
Year
2016
Working hours
1615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00934
Unit NumberE131005
Catalog NumberCU2337932
Manufacturing Year2016
Hours1615 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$88,136
Tax-
Price Including Tax-
Features
Accessories
FORKSFORKS
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.3 CYD IT
BUCKET-REAR/SIZE: YES
ENGINE TIER RATING: T4F
INTEGRATED TOOL CARRIER
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L 24
DRIVE: 1.3 CYD IT
PRODUCT LINK:
ROPS:
STICK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone