Caterpillar 420F2IT

Caterpillar 420F2IT

Price
101,108 USD
Year
2015
Working hours
738 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00583
Unit NumberE138545
Catalog NumberCU2538430
Manufacturing Year2015
Hours738 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$101,108
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAIR CONDITIONING
BUCKET-FRONT/SIZE AND TYPE: 1.3 CYD IT
ENGINE TIER RATING: T4F
INTEGRATED TOOL CARRIER
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
HEATER
DRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone