Caterpillar 420F2IT

Caterpillar 420F2IT

Price
84,500 USD
Year
2016
Working hours
615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00829
Unit Number16W00955
Catalog NumberCU2459742
Manufacturing Year2016
Hours615 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$84,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationCUTTING EDGE, TWO PIECE,WIDE
STABILIZER PADS, FLIP-OVER
SEAT BELT, 3" SUSPENSION
BEACON, MAGNETIC MOUNT
BUCKET-MP, 1.4 CYD, IT
BUCKET-HD, 24", 6.2 CFT
COUNTERWEIGHT, 1070 LBS
GUARD, STABILIZER
TIRES, 4WD, COMBO, FIRESTONE
RADIO & CD PLAYER
LINES COMB AUX E-S
COLD WEATHER PACK
INSTRUCTIONS, ANSI
SEAT, DELUXE FABRC
HYDRAULICS, MP, 6
CAB, DELUXE
PT, 4WD, STD SHIFT
STICK, EXT 14FT
AIR CON, T4
COUPLING, QCK DISC
ENGINE, 74.5KW, C4
TRANSMISSION & DRIVE LINE
CLEAN EMISSIONS MODULE T4F
ENGINE S/N W7N05868
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone