Caterpillar 420F2IT

Caterpillar 420F2IT

Price
123,472 USD
Year
2016
Working hours
1519 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00993
Unit Number442202
Catalog NumberCU2358547
Manufacturing Year2016
Hours1519 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$123,472
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information390 RN 3-20-17
COUPLER, PG, MAN.D.LOCK, BHL F
AIR CONDITIONER, T4
AM-FM RADIO / CD PLAYER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 CYD, IT
C4.4 ENGINE
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INCLUDES UP TO A 24" GP BUCKET
LINES, COMBINED AUX, STD STICK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
PRODUCT LINK, SATELLITE PL631E
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone