Caterpillar 420F2IT

Caterpillar 420F2IT

Price
86,900 USD
Year
2015
Working hours
294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00322
Unit Number16W00947
Catalog NumberCU2455647
Manufacturing Year2015
Hours294 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$86,900
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAIR CONDITIONER, T4
BEACON, MAGNETIC MOUNT
BUCKET-GP 1.5 CYD, W/ BOCE, IT
BUCKET-HC SOIL, 18", 6.4 CFT
CAB, DELUXE
CARRIAGE, FORK
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLING,QD,THREADED WITH CAPS
ENG SN W7N02031
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
MSO 4NGHX
PT, 4WD, STD SHIFT
RADIO & CD PLAYER
RUST PREVENTATIVE APPLICATOR
S/N CY150303826
S/N DE151000115
S/N T1411001474
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80R18/19.5L-24, FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone