Caterpillar 420F2IT

Caterpillar 420F2IT

Price
104,900 USD
Year
2016
Working hours
624 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00804
Unit Number17G00118
Catalog NumberCU4357841
Manufacturing Year2016
Hours624 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$104,900
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSHIPPING/STORAGE PROTECTION
SEAT BELT, 3" SUSPENSION
ENGINE, 74.5KW,C4.4 ACERT, T4F
SERIALIZED TECHNICAL MEDIA KIT
BUCKET, 15G0819BT
COUNTERWEIGHT, 530 LBS
BEACON, MAGNETIC MOUNT
PLATE GROUP - BOOM WEAR
LINES, COMBINED AUX, E-STICK
RADIO & CD PLAYER
GUARD, STABILIZER
COLD WEATHER PACKAGE, 120V HRC
COUPLING,QD,THREADED WITH CAPS
STABILIZER PADS, FLIP-OVER
RUST PREVENTATIVE APPLICATOR
ENG SN W7N05650 MSO 5BHLP
CAB, DELUXE
AIR CONDITIONER, T4
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
SEAT, DELUXE FABRIC
PT, 4WD, STD SHIFT
STICK, EXTENDABLE, 14FT
COUPLER, PG, MAN.D.LOCK, BHL F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone