Caterpillar 420F2IT

Caterpillar 420F2IT

Price
90,344 USD
Year
2017
Working hours
1758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01500
Unit NumberE134315
Catalog NumberCU2470835
Manufacturing Year2017
Hours1758 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$90,344
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
DRIVE: 1.4 CYD GP
ENGINE TIER RATING: T4F
INTEGRATED TOOL CARRIER
PRODUCT LINK:
ROPS:
STICK:
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone