Caterpillar 420F2IT

Caterpillar 420F2IT

Price
111,320 USD
Year
2017
Working hours
833 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01569
Unit NumberE140167
Catalog NumberCU2573539
Manufacturing Year2017
Hours833 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$111,320
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.3 CYD IT
ENGINE TIER RATING: T4F
TIRE SIZE REAR: 19.5L 24
AIR CONDITIONING
HEATER
INTEGRATED TOOL CARRIER
AUX. HYDRAULICS
TIRE SIZE FRONT: 12.5 80
STICK: EXTENDED
DRIVE: 4WD
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone