Caterpillar 420F2IT

Caterpillar 420F2IT

Price
94,700 USD
Year
2017
Working hours
727 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01577
Unit Number18G00211
Catalog NumberCU4310670
Manufacturing Year2017
Hours727 h
CountryUnited States
LocationWorland, WY
Pricing
Price Excluding Tax$94,700
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBEACON, MAGNETIC MOUNT
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 530 LBS
ENG SN W7N17513 MSO 5XMLD
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80R18/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
COUPLER, PG, MAN.D.LOCK, BHL F
PRODUCT LINK, SATELLITE PL631E
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Only 463 hours- very good condition- 85% remaining tires
  • F bucket= 16G0914BT / rear bucket is a 24" with no ID number
  • Billings store 3-30-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone